Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL1842
Frequency Min:
5 MHz
Frequency Max:
850 MHz
Gain:
25 dB
Supply Voltage\Vd:
5 V
Noise Figure:
1.8 dB
Package:
MCM
No Content Available

Technical Inquiry Request for QPL1842 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPL1842 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
90
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$13.04
25 - 99
$11.14
100 - 249
$9.65
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices