Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL1841
Frequency Min:
8 MHz
Frequency Max:
850 MHz
Gain:
12.5 dB
Supply Voltage\Vd:
5 V
Id:
160 mA
Noise Figure:
2.9 dB
Package:
QFN 3X3mm
Return Loss Input:
20 dB
Return Loss Output:
20 dB
P1dB:
19.5 dBm
IP3:
38 dBm
IP2:
51 dBm
No Content Available

Technical Inquiry Request for QPL1841 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPL1841 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
90
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$9.60
25 - 99
$8.60
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices