Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
QPL1823
Frequency Min:
50 MHz
Frequency Max:
1800 MHz
Gain:
26 dB
Supply Voltage\Vd:
5 V
Id:
350 mA
Noise Figure:
2.7 dB
Package:
12 pin 5 x 5
Return Loss Input:
20 dB
Return Loss Output:
19 dB
P1dB:
24.2 dBm
IP3:
40 dBm
IP2:
85 dBm

Technical Inquiry Request for QPL1823 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPL1823 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
20
On Order
50
by 4/22/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$13.21
25 - 99
$11.28
100 - 249
$9.78
250 - 499
$8.46
500 - 999
$7.29
Request a Pricing Quote for greater quantities