Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL1820
Frequency Min:
50 MHz
Frequency Max:
1800 MHz
Gain:
22 dB
Supply Voltage\Vd:
5 V
Id:
260 mA
Noise Figure:
3.5 dB
Package:
12 pin 5 x 5
Return Loss Input:
20 dB
P1dB:
26 dBm
IP3:
45 dBm

Technical Inquiry Request for QPL1820 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPL1820 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$13.47
25 - 99
$11.51
100 - 249
$9.97
250 - 499
$9.35
500 - 999
$8.39
Request a Pricing Quote for greater quantities