Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL1815
Frequency Min:
50 MHz
Frequency Max:
1800 MHz
Gain:
11 dB
Supply Voltage\Vd:
7 V
Id:
215 mA
Noise Figure:
3.5 dB
Package:
SOIC-8
Return Loss Input:
18 dB
Return Loss Output:
18 dB
P1dB:
24 dBm
IP3:
40 dBm
IP2:
70 dBm
No Content Available

Technical Inquiry Request for QPL1815 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPL1815 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$15.58
25 - 99
$13.31
100 - 249
$11.54
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices