Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL1812
Frequency Min:
50 MHz
Frequency Max:
1800 MHz
Gain:
19 dB
Supply Voltage\Vd:
8 V
Id:
180 mA
Noise Figure:
3.5 dB
Package:
SOT-89
Return Loss Input:
16 dB
Return Loss Output:
16 dB
P1dB:
21 dBm
IP3:
41 dBm
IP2:
62 dBm
No Content Available

Technical Inquiry Request for QPL1812 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPL1812 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part QPL1812 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPL1819 Qorvo CATV Amplifier, .05 to 1.8 GHz, 20 dB, 58 dBM, 16-pin QFN, 3 x 3 mm