|
Part Number:
QPL1002
|
|
Type:
Amplifiers
|
|
Frequency Min:
0.03 GHz
|
|
Frequency Max:
3 GHz
|
|
P1dB:
23 dBm
|
|
Gain:
17 dB
|
|
Noise Figure:
1.2 dB
|
|
Package:
QFN 3x3mm
|
|
Return Loss Input:
12 dB
|
|
Return Loss Output:
11 dB
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |