Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPL1000
Frequency Min:
8 GHz
Frequency Max:
11 GHz
P1dB:
9 dBm
Gain:
27 dB
Supply Voltage \ Vd Min:
10 V
Quiescent Current \ Id:
10 mA
Noise Figure:
1.7 dB
Package:
QFN 4x4mm
Return Loss Input:
13 dB
Return Loss Output:
12 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPL1000 Amplifier

Fields marked with * are required.
Product Specifications For QPL1000 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$127.71
25 - 99
$86.60
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices