Part Number:
QPF8538
|
Sub Type:
WiFi
|
Frequency Min:
5150 MHz
|
Frequency Max:
5925 MHz
|
Rx Gain:
12.5 dB
|
Rx NF:
2.5 dB
|
Tx Gain:
27 dB
|
Voltage Min:
3 V
|
Voltage Max:
4.2 V
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |