Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF8248
Sub Type:
FEM w/ Power Detector
Frequency Min:
2412 MHz
Frequency Max:
2484 MHz
Rx Gain:
13.5 dB
Rx NF:
2.5 dB
Tx Gain:
28.5 dB
Voltage Min:
3 V
Voltage Max:
4.2 V
OP1dB:
27 dBm

Technical Inquiry Request for QPF8248 Front-End Module

Fields marked with * are required.
Product Specifications For QPF8248 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote