Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance:
Part Number:
QPF7607
Sub Type:
WiFi
Frequency Min:
5945 MHz
Frequency Max:
7125 MHz
Rx Gain:
12 dB
Rx NF:
3.4 dB
Tx Gain:
29 dB
Voltage Min:
5 V
OP1dB:
29 dBm

Technical Inquiry Request for QPF7607 Front-End Module

Fields marked with * are required.
Product Specifications For QPF7607 Front-End Module
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 249
$5.42
Request a Pricing Quote for greater quantities