Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF7552
Sub Type:
WiFi
Frequency Min:
5490 MHz
Frequency Max:
5835 MHz
Rx Gain:
12 dB
Rx NF:
3.5 dB
Tx Gain:
31 dB
Voltage Min:
5 V
Voltage Max:
5 V
OP1dB:
29 dBm

Technical Inquiry Request for QPF7552 Front-End Module

Fields marked with * are required.
Product Specifications For QPF7552 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.68
25 - 99
$5.12
100 - 249
$4.55
Request a Pricing Quote for greater quantities