Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF7250
Sub Type:
WiFi
Frequency Min:
2402 MHz
Frequency Max:
2472 MHz
Rx Gain:
15.5 dB
Rx NF:
2.6 dB
Tx Gain:
35 dB
Voltage Min:
5 V
OP1dB:
31 dBm

Technical Inquiry Request for QPF7250 Front-End Module

Fields marked with * are required.
Product Specifications For QPF7250 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$3.20
25 - 99
$2.96
100 - 249
$2.70
Request a Pricing Quote for greater quantities