Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF7221
Sub Type:
WiFi
Frequency Min:
2400 MHz
Frequency Max:
2500 MHz
Rx Gain:
15 dB
Rx NF:
20 dB
Tx Gain:
34 dB
Voltage Min:
3.3 V
Voltage Max:
5 V
OP1dB:
22 dBm

Technical Inquiry Request for QPF7221 Front-End Module

Fields marked with * are required.
Product Specifications For QPF7221 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote