Status: Featured | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPF7207
Sub Type:
WiFi
Frequency Min:
2402 MHz
Frequency Max:
2472 MHz
Rx Gain:
15.5 dB
Rx NF:
2.1 dB
Tx Gain:
29 dB
Voltage Min:
5 V
OP1dB:
31 dBm

Technical Inquiry Request for QPF7207 Front-End Module

Fields marked with * are required.
Product Specifications For QPF7207 Front-End Module
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.66
25 - 99
$5.13
100 - 249
$4.57
Request a Pricing Quote for greater quantities