Part Number:
QPF7200
|
Sub Type:
WLAN
|
Frequency Min:
2402 MHz
|
Frequency Max:
2481.5 MHz
|
Rx NF:
2 dB
|
Tx Gain:
37 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |