Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF5012
Frequency Min:
8500 MHz
Frequency Max:
10500 MHz
Rx Gain:
23 dB
Rx NF:
2.1 dB
Tx Gain:
20.5 dB
Voltage Min:
22 V
No Content Available

Technical Inquiry Request for QPF5012 Front-End Module

Fields marked with * are required.
Product Specifications For QPF5012 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
On Order
22
by 11/13/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$319.89
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices