Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF5005
Sub Type:
High Power RF
Frequency Min:
8000 MHz
Frequency Max:
12000 MHz
Rx NF:
2.2 dB
No Content Available

Technical Inquiry Request for QPF5005 Front-End Module

Fields marked with * are required.
Product Specifications For QPF5005 Front-End Module
Design Information
Contact Information


Availability
In Stock
161
On Order
90
by 3/11/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$212.07
25 - 99
$181.55
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices