Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF5002
Frequency Min:
8500 MHz
Frequency Max:
10500 MHz
Rx Gain:
24 dB
Rx NF:
2.1 dB
Tx Gain:
20.5 dB
No Content Available

Technical Inquiry Request for QPF5002 Front-End Module

Fields marked with * are required.
Product Specifications For QPF5002 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$127.12
25 - 99
$111.11
100 - 249
$97.76
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices