Part Number:
QPF4800
|
Sub Type:
WiFi
|
Frequency Min:
5150 MHz
|
Frequency Max:
5925 MHz
|
Rx Gain:
14 dB
|
Rx NF:
2.5 dB
|
Tx Gain:
33 dB
|
Voltage Min:
5 V
|
OP1dB:
22 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |