Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4750
Sub Type:
WiFi
Frequency Min:
5150 MHz
Frequency Max:
7125 MHz
Rx Gain:
14 dB
Rx NF:
2 dB
Tx Gain:
32 dB
Voltage Min:
5 V

Technical Inquiry Request for QPF4750 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4750 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 249
$4.62
250 - 499
$4.24
Request a Pricing Quote for greater quantities