Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4730
Sub Type:
WiFi
Frequency Min:
5150 MHz
Frequency Max:
7125 MHz
Rx Gain:
14.5 dB
Rx NF:
1.9 dB
Tx Gain:
30 dB

Technical Inquiry Request for QPF4730 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4730 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.52
25 - 99
$5.00
100 - 249
$4.45
Request a Pricing Quote for greater quantities