Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4659
Sub Type:
WiFi
Frequency Min:
5925 MHz
Frequency Max:
7125 MHz
Rx Gain:
16 dB
Rx NF:
1.8 dB
Tx Gain:
32 dB
Voltage Min:
5 V
OP1dB:
31 dBm

Technical Inquiry Request for QPF4659 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4659 Front-End Module
Design Information
Contact Information


Availability
In Stock
4925
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$4.60
25 - 99
$4.15
100 - 249
$3.71
Request a Pricing Quote for greater quantities