Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4657
Sub Type:
WiFi
Frequency Min:
5925 MHz
Frequency Max:
7125 MHz
Rx Gain:
13.5 dB
Rx NF:
1.9 dB
Tx Gain:
31 dB
Voltage Min:
5 V
OP1dB:
30.5 dBm

Technical Inquiry Request for QPF4657 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4657 Front-End Module
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.25
25 - 99
$4.76
Request a Pricing Quote for greater quantities