Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4617
Sub Type:
WiFi
Frequency Min:
5945 MHz
Frequency Max:
7125 MHz
Rx Gain:
14.5 dB
Rx NF:
1.9 dB
Tx Gain:
31 dB
Voltage Min:
5 V
Voltage Max:
5 V
OP1dB:
31 dBm

Technical Inquiry Request for QPF4617 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4617 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 249
$4.93
Request a Pricing Quote for greater quantities