Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4609
Sub Type:
WiFi
Frequency Min:
5945 MHz
Frequency Max:
7125 MHz
Rx Gain:
16 dB
Rx NF:
1.8 dB
Tx Gain:
32 dB
Voltage Min:
5 V
OP1dB:
30 dBm

Technical Inquiry Request for QPF4609 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4609 Front-End Module
Design Information
Contact Information


Availability
In Stock
40
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$4.52
25 - 99
$4.10
100 - 249
$3.66
Request a Pricing Quote for greater quantities