|
Part Number:
QPF4578
|
|
Sub Type:
WiFi
|
|
Frequency Min:
5150 MHz
|
|
Frequency Max:
5925 MHz
|
|
Rx Gain:
15 dB
|
|
Tx Gain:
31 dB
|
|
Voltage Min:
3 V
|
|
Voltage Max:
3.6 V
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |