Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4550
Frequency Min:
5150 MHz
Frequency Max:
5855 MHz
Rx Gain:
13.5 dB
Rx NF:
2.1 dB
Tx Gain:
30 dB
Voltage Min:
5 V
OP1dB:
30 dBm

Technical Inquiry Request for QPF4550 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4550 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.31
25 - 99
$2.09
100 - 249
$1.87
Request a Pricing Quote for greater quantities