Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4532
Sub Type:
FEM w/ Power Detector
Frequency Min:
5150 MHz
Frequency Max:
5850 MHz
Rx Gain:
13.5 dB
Rx NF:
2.1 dB
Tx Gain:
30 dB
Voltage Min:
3.3 V

Technical Inquiry Request for QPF4532 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4532 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$3.04
25 - 99
$2.76
100 - 249
$2.48
Request a Pricing Quote for greater quantities