Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4530
Sub Type:
WiFi
Frequency Min:
5150 MHz
Frequency Max:
5925 MHz
Rx Gain:
15 dB
Rx NF:
2 dB
Tx Gain:
30 dB
Voltage Min:
3.3 V
OP1dB:
27 dBm

Technical Inquiry Request for QPF4530 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4530 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$3.09
25 - 99
$2.81
100 - 249
$2.51
Request a Pricing Quote for greater quantities