Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4526
Sub Type:
WiFi
Frequency Min:
5185 MHz
Frequency Max:
5850 MHz
Rx Gain:
14.5 dB
Rx NF:
1.9 dB
Tx Gain:
32 dB
Voltage Min:
5 V
OP1dB:
31 dBm

Technical Inquiry Request for QPF4526 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4526 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$3.90
25 - 99
$3.54
100 - 249
$3.14
Request a Pricing Quote for greater quantities