Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4519
Sub Type:
WiFi
Frequency Min:
5150 MHz
Frequency Max:
5850 MHz
Rx Gain:
16 dB
Rx NF:
2 dB
Tx Gain:
32 dB
Voltage Min:
4.5 V
Voltage Max:
5.5 V

Technical Inquiry Request for QPF4519 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4519 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote