Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4518
Sub Type:
WiFi
Frequency Min:
5150 MHz
Frequency Max:
5925 MHz
Rx Gain:
16 dB
Rx NF:
2 dB
Tx Gain:
32 dB

Technical Inquiry Request for QPF4518 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4518 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part QPF4518 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPF4588A Qorvo FEM, WiFi, 5.1 to 5.5 GHz, 33 dB Tx Gain, 13.5 dB Rx Gain, 24 Pin, 5 x 3 mm Laminate pkg