Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4516B
Sub Type:
FEM w/ Power Detector
Frequency Min:
5150 MHz
Frequency Max:
5925 MHz
Rx Gain:
15 dB
Rx NF:
2 dB
Tx Gain:
33 dB
Voltage Min:
5 V

Technical Inquiry Request for QPF4516B Front-End Module

Fields marked with * are required.
Product Specifications For QPF4516B Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$4.41
25 - 99
$4.00
100 - 249
$3.58
Request a Pricing Quote for greater quantities