Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4509
Sub Type:
WiFi
Frequency Min:
5170 MHz
Frequency Max:
5895 MHz
Rx Gain:
15 dB
Rx NF:
1.8 dB
Tx Gain:
29 dB
Voltage Min:
5 V
OP1dB:
30 dBm

Technical Inquiry Request for QPF4509 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4509 Front-End Module
Design Information
Contact Information


Availability
In Stock
168
On Order
2400
by 3/14/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$3.87
25 - 99
$3.51
100 - 249
$3.14
Request a Pricing Quote for greater quantities