Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4507
Sub Type:
WiFi
Frequency Min:
5170 MHz
Frequency Max:
5835 MHz
Tx Gain:
31.5 dB
Voltage Min:
5 V

Technical Inquiry Request for QPF4507 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4507 Front-End Module
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$3.11
25 - 99
$2.83
100 - 249
$2.57
Request a Pricing Quote for greater quantities