Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4506
Sub Type:
WiFi
Frequency Min:
5.15 MHz
Frequency Max:
5.925 MHz
Rx Gain:
13.5 dB
Rx NF:
1.7 dB
Tx Gain:
30 dB
Voltage Min:
5 V
OP1dB:
29 dBm

Technical Inquiry Request for QPF4506 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4506 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote