Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4288
Sub Type:
WiFi
Frequency Min:
24000 MHz
Frequency Max:
25000 MHz
Rx Gain:
15.5 dB
Rx NF:
1.8 dB
Tx Gain:
33 dB
Voltage Min:
5 V
Voltage Max:
5 V
OP1dB:
32 dBm

Technical Inquiry Request for QPF4288 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4288 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$3.03
25 - 99
$2.75
100 - 249
$2.46
Request a Pricing Quote for greater quantities