Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4230
Sub Type:
WiFi
Frequency Min:
2412 MHz
Frequency Max:
2484 MHz
Rx Gain:
15 dB
Rx NF:
2.1 dB
Tx Gain:
33 dB
Voltage Min:
3.3 V
OP1dB:
27 dBm

Technical Inquiry Request for QPF4230 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4230 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part QPF4230 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPF4239 Qorvo FEM, WiFi, 2.412 to 2.484 GHz, 30 dB, 16 Pad, 3 x 3 mm Laminate Package