Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4228
Sub Type:
WiFi
Frequency Min:
2412 MHz
Frequency Max:
2484 MHz
Rx Gain:
15 dB
Rx NF:
2.2 dB
Tx Gain:
33 dB
OP1dB:
27 dBm

Technical Inquiry Request for QPF4228 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4228 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.48
25 - 99
$2.25
100 - 249
$2.01
Request a Pricing Quote for greater quantities