Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4216B
Sub Type:
WiFi
Frequency Min:
2.4 MHz
Frequency Max:
2.5 MHz
Rx Gain:
16 dB
Rx NF:
1.8 dB
Tx Gain:
32 dB
Voltage Min:
5 V
OP1dB:
31.5 dBm

Technical Inquiry Request for QPF4216B Front-End Module

Fields marked with * are required.
Product Specifications For QPF4216B Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote