Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4209
Sub Type:
WiFi
Frequency Min:
2412 MHz
Frequency Max:
2484 MHz
Rx Gain:
14 dB
Rx NF:
1.7 dB
Tx Gain:
35 dB
Voltage Min:
5 V
OP1dB:
30 dBm

Technical Inquiry Request for QPF4209 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4209 Front-End Module
Design Information
Contact Information


Availability
In Stock
63
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 249
$2.86
Request a Pricing Quote for greater quantities