Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4206B
Sub Type:
WiFi
Frequency Min:
2400 MHz
Frequency Max:
2500 MHz
Rx Gain:
15.5 dB
Rx NF:
2.1 dB
Tx Gain:
33 dB
Voltage Min:
5 V
OP1dB:
22.5 dBm

Technical Inquiry Request for QPF4206B Front-End Module

Fields marked with * are required.
Product Specifications For QPF4206B Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.33
25 - 99
$2.11
100 - 249
$1.89
Request a Pricing Quote for greater quantities