Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4200
Sub Type:
WiFi
Frequency Min:
2412 MHz
Frequency Max:
2484 MHz
Rx Gain:
15 dB
Rx NF:
2.1 dB
Tx Gain:
33 dB
OP1dB:
29 dBm

Technical Inquiry Request for QPF4200 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4200 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote