|
Part Number:
QPF4006
|
|
Sub Type:
FEM w/ Power Detector
|
|
Frequency Min:
37000 MHz
|
|
Frequency Max:
40500 MHz
|
|
Rx Gain:
15 dB
|
|
Rx NF:
4.5 dB
|
|
Tx Gain:
22 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |