Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4005
Frequency Min:
37000 MHz
Frequency Max:
40500 MHz
Rx Gain:
15 dB
Tx Gain:
18 dB
Voltage Max:
20 V
OP1dB:
33 dBm
No Content Available

Technical Inquiry Request for QPF4005 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4005 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
On Order
26
by 11/2/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$395.90
25 - 99
$268.46
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices