Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
QPF0219
Sub Type:
High Power RF
Frequency Min:
2000 MHz
Frequency Max:
18000 MHz
Rx Gain:
14 dB
Tx Gain:
14 dB
Voltage Min:
22 V
No Content Available

Technical Inquiry Request for QPF0219 Front-End Module

Fields marked with * are required.
Product Specifications For QPF0219 Front-End Module
Design Information
Contact Information


Availability
In Stock
219
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$928.00
25 - 99
$707.00
100 - 249
$570.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices