|
Part Number:
QPD9300
|
|
Export Status:
|
|
Frequency Min:
9.2 GHz
|
|
Frequency Max:
9.7 GHz
|
|
Output Power:
34.3 W
|
|
Gain:
9.1 dB
|
|
% Typ Efficiency:
48.9
|
|
Supply Voltage:
28 V
|
|
Process:
GaN
|
|
Type:
RF Power Discrete Transistors
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |