|
Part Number:
QPD3800
|
|
Export Status:
|
|
Frequency Min:
3.4 GHz
|
|
Frequency Max:
3.8 GHz
|
|
Output Power:
85 W
|
|
Gain:
19 dB
|
|
% Typ Efficiency:
70
|
|
Supply Voltage:
48 V
|
|
Process:
GaN
|
|
Type:
RF Power Discrete Transistors
|
|
Modelithics Simulation Model
|
HMT-QOR-QPD3800-001 HMT-QOR-QPD3800-001 |
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |