|
Part Number:
QPD3601
|
|
Export Status:
|
|
Frequency Min:
3.4 GHz
|
|
Frequency Max:
3.6 GHz
|
|
Output Power:
180 W
|
|
Gain:
22 dB
|
|
% Typ Efficiency:
66
|
|
Supply Voltage:
50 V
|
|
Id:
420 mA
|
|
Package:
NI-400 Ceramic
|
|
Process:
GaN
|
|
Type:
RF Power Discrete Transistors
|
|
Modelithics Simulation Model
|
HMT-QOR-QPD3601-001 HMT-QOR-QPD3601-001 |
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |